KBDG4V-3-33C13N-M2-PC7-H7-11-EN162, KBDG4V333C13NM2PC7H711EN162-product-details

KBDG4V-3-33C13N-M2-PC7-H7-11-EN162, KBDG4V333C13NM2PC7H711EN162

6049420-001

Model code: KBDG4V333C13NM2PC7H711EN162


Tools

Product specifications

Characteristic
Value
A Port flow LPM13.00
A Port flow USGPM3.40
Actuation TypeSolenoid controlled
B Port flow LPM13.00
B Port flow USGPM3.40
BrandVickers by Danfoss
Build orientationStandard as per ANSI B93 9
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolCANopen
Current1.2 amp
Design Series11 Series
Electrical ConnectionElectrical (PC7) 7 pin connector without plug
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overridePlain
Maximum pressure BAR350
Maximum pressure PSI5000
MeteringMeter in / meter out
Model Code 1KBDG4V333C13NM2PC7H711EN162
On board electronicsYes
PerformanceStandard
ProFX compatibleYes
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special featuresCANOPEN communication amp
Spool TypeP port blocked, A, B, T connected
StageSingle stage
Symmetric flowYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSubplate
Valve TypeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4