Product specifications
Characteristic | Value | Description |
|---|---|---|
| A Port flow LPM | 20.00 | |
| A Port flow USGPM | 5.30 | |
| Actuation Type | SOLENOID CONTROLLED | Solenoid controlled |
| B Port flow LPM | 10.00 | |
| B Port flow USGPM | 2.70 | |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | STANDARD AS PER ANSI B93 9 | Standard as per ANSI B93 9 |
| Build type | SPRING CENTERED | Spring centered |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | 4-20MA CONTROL SIGNAL | 4-20mA Control signal |
| Communication protocol | CANOPEN | CANopen |
| Current | 1.2 AMP | 1.2 amp |
| Design Series | 11 SERIES | 11 Series |
| Electrical Connection | 7 PIN CONNECTOR WITH PLUG | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3 | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | PLAIN | Plain |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Metering | METER IN / METER OUT | Meter in / meter out |
| Model Code 1 | KBDG4V333C20N10M2PE7H711EN162 | |
| On board electronics | YES | Yes |
| Performance | STANDARD | Standard |
| Pressure drop rated flow BAR | 5 | |
| Pressure drop rated flow PSI | 72 | |
| Product height in | 3.950 | |
| Product height mm | 100.330 | |
| Product length in | 10.870 | |
| Product length mm | 276.098 | |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| ProFX compatible | YES | Yes |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | CANOPEN COMMUNICATION AMP | CANOPEN communication amp |
| Spool Type | P PORT BLOCKED, ABT CONNECTED | P port blocked, A, B, T connected |
| Stage | SINGLE STAGE | Single stage |
| Symmetric flow | NO | No |
| Tank port rating BAR | 210 | |
| Tank port rating PSI | 3000 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL DIRECTIONAL | Proportional directional |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |