KBDG4V-3-33C28N-Z-M1-PE7-H7-11, KBDG4V333C28NZM1PE7H711-product-details

KBDG4V-3-33C28N-Z-M1-PE7-H7-11, KBDG4V333C28NZM1PE7H711

855AN00133A

Model code: KBDG4V333C28NZM1PE7H711


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM28.00
A Port flow USGPM7.40
Actuation TypeSOLENOID CONTROLLEDSolenoid controlled
B Port flow LPM28.00
B Port flow USGPM7.40
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSTANDARD AS PER ANSI B93 9Standard as per ANSI B93 9
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/- 10V CONTROL SIGNAL+/- 10V control signal
Communication protocolNONENone
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3ISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNONENone
Maximum pressure bar350
Maximum pressure PSI5000
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG4V333C28NZM1PE7H711
On board electronicsYESYes
PerformanceSTANDARDStandard
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageSINGLE STAGESingle stage
Symmetric flowYESYes
Tank port rating BAR210
Tank port rating PSI3000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4