Product specifications
Characteristic | Value |
|---|---|
| A Port flow LPM | 90.00 |
| A Port flow USGPM | 24.00 |
| Actuation type | Solenoid controlled pilot operated |
| B Port flow LPM | 90.00 |
| B Port flow USGPM | 24.00 |
| Brand | Vickers by Danfoss |
| Build orientation | Solenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve |
| Build type | Spring centered |
| Coil voltage | 24 Volt DC |
| Command input | +/- 10V control signal |
| Communication protocol | None |
| Current | 1.6 amp |
| Design Series | 11 Series |
| Electrical connection | Electrical (PE7) 7 pin electrical plug with mating half |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-05/NFPA D05/CETOP 5/NG10 |
| Manual override | Water-resistant |
| Metering | Meter in / meter out |
| Model Code 1 | KBDG5V52C90NXHM1PE7H111 |
| On board electronics | Yes |
| Performance | Standard |
| Pilot drain | External |
| Pilot supply | Internal |
| Pressure drop rated flow BAR | 5 |
| Pressure drop rated flow PSI | 72 |
| Pressure ratiing PSI | 4500 |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500.00 |
| Product height in | 9.200 |
| Product height mm | 233.680 |
| Product length in | 10.900 |
| Product length mm | 276.860 |
| Product width in | 2.770 |
| Product width mm | 70.358 |
| ProFX compatible | No |
| Reducer module | Yes |
| Seal type | Fluorocarbon |
| Special Features | None |
| Spool Type | ISO4401-10/NFPA D10/CETOP 10/NG32 |
| Stage | Two stage |
| Symmetric flow | Yes |
| Tank port rating BAR | 210.0 |
| Tank port rating PSI | 3000 |
| Valve mount type | Subplate |
| Valve type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
