KBDG5V-8-33C330N-M2-PE7-H1-11, KBDG5V833C330NM2PE7H111-product-details

KBDG5V-8-33C330N-M2-PE7-H1-11, KBDG5V833C330NM2PE7H111

857AN00069A

Model code: KBDG5V833C330NM2PE7H111


Tools

Product specifications

Characteristic
Value
A Port flow LPM330.00
A Port flow USGPM88.00
Actuation typeSolenoid controlled pilot operated
B Port flow LPM330.00
B Port flow USGPM88.00
BrandVickers by Danfoss
Build orientationSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSpring centered
Coil voltage24 Volt DC
Command input4-20mA Control signal
Communication protocolNone
Current1.6 amp
Design Series11 Series
Electrical connectionElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNo
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-08/NFPA D08/CETOP 8/NG25
Manual overridePlain
MeteringMeter in / meter out
Model Code 1KBDG5V833C330NM2PE7H111
On board electronicsYes
PerformanceStandard
Pilot drainExternal
Pilot supplyInternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating Bar350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in8.320
Product height mm211.328
Product length in12.870
Product length mm326.898
Product width in4.600
Product width mm116.840
ProFX compatibleNo
Reducer moduleNo
Seal typeFluorocarbon
Spool TypeP blocked, A & B to tank
StageTwo stage
Symmetric flowYes
Tank port rating BAR350
Tank port rating PSI5000
Valve mount typeSubplate
Valve typeProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4