KBDG5V-8-33C330N200-EX-M1-PE7-H1-11, KBDG5V833C330N200EXM1PE7H111-product-details

KBDG5V-8-33C330N200-EX-M1-PE7-H1-11, KBDG5V833C330N200EXM1PE7H111

857AN00082A

Model code: KBDG5V833C330N200EXM1PE7H111


Tools

Product specifications

Characteristic
Value
Description
A Port flow LPM330.00
A Port flow USGPM88.00
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
B Port flow LPM200.00
B Port flow USGPM52.00
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOL B PORT A/SOL A PORT B ENDSolenoid 'B' at port 'A' end of valve and solenoid 'A' at port 'B' end of valve
Build typeSPRING CENTEREDSpring centered
Coil voltage24 VOLT DC24 Volt DC
Command input+/- 10V CONTROL SIGNAL+/- 10V control signal
Communication protocolNONENone
Current1.6 AMP1.6 amp
Design Series11 SERIES11 Series
Electrical Connection7 PIN CONNECTOR WITH PLUGElectrical (PE7) 7 pin electrical plug with mating half
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-08/NFPA D08/CETOP 8ISO4401-08/NFPA D08/CETOP 8/NG25
Manual overridePLAINPlain
MeteringMETER IN / METER OUTMeter in / meter out
Model Code 1KBDG5V833C330N200EXM1PE7H111
On board electronicsYESYes
PerformanceSTANDARDStandard
Pilot drainEXTERNALExternal
Pilot supplyEXTERNALExternal
Pressure drop rated flow BAR5
Pressure drop rated flow PSI72
Pressure rating BAR350
Pressure rating PSI5000.00
Pressure rating PSI5000
Product height in10.130
Product height mm257.302
Product length in13.860
Product length mm352.044
Product width in4.600
Product width mm116.84
ProFX compatibleNONo
Reducer moduleYESYes
Seal typeFLUOROCARBONFluorocarbon
Spool TypeP BLOCKED, A & B TO TANKP blocked, A & B to tank
StageTWO STAGETwo stage
Symmetric flowNONo
Tank port rating BAR350
Tank port rating PSI5000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL DIRECTIONALProportional directional
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4