KBHDG4V-3-7-M1-PC7-12, KBHDG4V37M1PC712-product-details

KBHDG4V-3-7-M1-PC7-12, KBHDG4V37M1PC712

860AN00021A

Model code: KBHDG4V37M1PC712


Tools

Product specifications

Characteristic
Value
Actuation typeSolenoid controlled
BrandVickers by Danfoss
Build orientationSolenoid at B port end
Coil voltage24 Volt DC
Command input+/-10V Command +/-10V feedback
Communication protocolNone
Design Series12 Series
Electrical connectionElectrical (PC7) 7 pin connector without plug
Feedback sensorYes
Fluid cleanliness17/15/12 micron
Fluid compatibilityAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO4401-03/NFPA D03/CETOP 3/NG06
Manual overrideNone
Model Code 1KBHDG4V37M1PC712
On board electronicsYes
PerformanceServo
ProFX compatibleNo
Reducer moduleNo
Reverse flow checkNo
Seal typeViton
Special FeaturesNone
StageSingle stage
Valve mount typeSubplate
Valve typeProportional pilot
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4