Product specifications
Characteristic | Value |
---|---|
A Port flow LPM | 150.00 |
A Port flow USGPM | 39.60 |
Actuation Type | Solenoid contr. pilot operated |
B Port flow LPM | 85.00 |
B Port flow USGPM | 22.50 |
Build orientation | Solenoid at B port end |
Build type | Spring centered |
Coil voltage | 24 Volt DC |
Command input | None |
Communication protocol | None |
Design Series | 20 Series |
Electrical Connection | ISO4400 with fitted plugs |
Feedback sensor | Yes |
Fluid Cleanliness | 17/15/12 micron |
Fluid Compatibility | Antiwear hydraulic oils |
Interface | ISO4401-07/NFPA D07/CETOP 7 |
Manual override | Plain |
Maximum pressure BAR | 350 |
Maximum pressure PSI | 5000 |
Metering | Meter in / meter out |
Model Code 1 | KHDG5V72C150N85EXVMU1H120 |
On board electronics | No |
Performance | Servo |
Pilot supply | External |
ProFX compatible | No |
Reducer module | Yes |
Reverse flow check | No |
Seal Type | Viton |
Special Features | None |
Spool Type | All Ports Blocked |
Stage | Two stage |
Symmetric flow | No |
Tank port rating BAR | 350 |
Tank port rating PSI | 5000 |
Valve Mount Type | Subplate |
Valve Type | Proportional directional |
Working temp max C | 70 |
Working temp max F | 158 |
Working temp min C | -20 |
Working temp min F | -4 |