Proportional pressure valves-product-category

Proportional pressure valves

Vickers by Danfoss three-way pressure-reducing/relieving valves set output pressure as a function of electric current, regardless of system pressure or flow. For pressures up to 350 bar [5,000 psi] and flows up to 400 l/min [106 US gal/min], these valves are often used for the position control of a single-acting cylinder, height control of a combine header, pressure control of a clutch or brake, or pilot signaling of a directional control valve.

Features and benefits

  • Available with and without onboard electronics (OBE/non-OBE)
  • Excellent repeatability and stable performance
  • Self-bleeding design simplifies installation and ensures consistent performance
  • On board ramp adjustment that enables onsite fine-tuning
  • Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
  • Choice of pressure ranges

Specifications

  • Size: ISO 4401 size 3, AR-06-2-A, AR-08-2-A
  • Pressure: up to 350 bar [5,000 psi]
  • Flow: up to 400 l/min [106 US gal/min]

Applications

  • Machining and metal forming
  • Injection and blow molding
  • Hydraulic presses
  • Pulp, paper, and wood processing
  • Mobile machinery for construction and other applications
  • Oil and gas
  • Marine/offshore