Proportional pressure valves
Vickers by Danfoss three-way pressure-reducing/relieving valves set output pressure as a function of electric current, regardless of system pressure or flow. For pressures up to 350 bar [5,000 psi] and flows up to 400 l/min [106 US gal/min], these valves are often used for the position control of a single-acting cylinder, height control of a combine header, pressure control of a clutch or brake, or pilot signaling of a directional control valve.
Features and benefits
- Available with and without onboard electronics (OBE/non-OBE)
- Excellent repeatability and stable performance
- Self-bleeding design simplifies installation and ensures consistent performance
- On board ramp adjustment that enables onsite fine-tuning
- Reliable, rugged 7-pin electrical mating connectors that provide easy access for test equipment
- Choice of pressure ranges
Specifications
- Size: ISO 4401 size 3, AR-06-2-A, AR-08-2-A
- Pressure: up to 350 bar [5,000 psi]
- Flow: up to 400 l/min [106 US gal/min]
Applications
- Machining and metal forming
- Injection and blow molding
- Hydraulic presses
- Pulp, paper, and wood processing
- Mobile machinery for construction and other applications
- Oil and gas
- Marine/offshore