Vickers by Danfoss KCG Series Proportional Valves without OBE 02-155959 (RIGHT)

KCG 6W 350 3 Z MU H1 10, KCG6W3503ZMUH110

02-155978

Model code: KCG6W3503ZMUH110


Tools

Product specifications

Characteristic
Value
Description
Actuation TypeSOLENOID CONTR. PILOT OPERATEDSolenoid controlled pilot operated
BrandVICKERS BY DANFOSSVickers by Danfoss
Build orientationSOLENOID AT B PORT ENDSolenoid at B port end
Coil voltage24 VOLT DC24 Volt DC
Command inputNONENone
Communication protocolNONENone
Design Series10 SERIES10 Series
Electrical ConnectionISO 4400 (DIN 43650) CONNECTORISO 4400 (DIN 43650) connector
Feedback sensorNONo
Fluid Cleanliness17/15/12 MICRON17/15/12 micron
Fluid compatibilityANTIWEAR HYDRAULIC OILSAntiwear hydraulic oils and non alkyl-based Phosphate Esters
InterfaceISO6264-AR-06-2-AISO6264-AR-06-2-A
Manual adjustmentSCREW AND LOCKNUTScrew and locknut
Manual overrideNONENone
Maximum flow LPM200.0
Maximum flow USGPM52.8
Maximum pressure bar350
Maximum pressure PSI5000
Model Code 1KCG6W3503ZMUH110
On board electronicsNONo
PerformanceSTANDARDStandard
Pressure range9-350 BAR (130-5000 PSI)9-350 bar (130-5000 psi)
Product height in7.800
Product height mm198.120
Product length in7.070
Product length mm179.578
Product width in3.230
Product width mm82.042
ProFX compatibleNONo
Reducer moduleNONo
Reverse flow checkNONo
Seal typeVITONViton
Special featuresNONENone
StageTWO STAGETwo stage
Tank port rating BAR350
Tank port rating PSI5000
Valve Mount TypeSUBPLATESubplate
Valve TypePROPORTIONAL PRESSURE RELIEFProportional pressure relief
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4