KBCG-3-L160D-Z-M1-3-A-PE 7-H1-10-P15-T14, KBCG3L160DZM13APE7H110P15T14
02-352481
Model code: KBCG3L160DZM13APE7H110P15T14
Recommended replacement: 856AN00021A
02-352481
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBCG3L160DZM13APE7H110P15T14 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product width in | 1.810 |
| Product width mm | 45.974 |