Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional pressure valves
02-352528
KBCG340DZM22APE7H110PROP.PRESS.CONT.
02-352528
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-352528
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Design Series
110 Series
Product height in
3.940
Product height mm
100.076
Product length in
7.280
Product length mm
184.912
Product width in
1.810
Product width mm
45.974