KBCG-3-160D-Z-M2-2-A-PE7 -H1-10, KBCG3160DZM22APE7H110
02-353317
Model code: KBCG3160DZM22APE7H110
Recommended replacement: 856AN00009A
02-353317
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | KBCG3160DZM22APE7H110 |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product width in | 1.810 |
| Product width mm | 45.974 |