
KBXCG-6-W160-Z-M1-3-A-PE 7-H1-10, KBXCG6W160ZM13APE7H110
02-353545
Model code: KBXCG6W160ZM13APE7H110
Recommended replacement: 863AN00006A
02-353545
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | KBXCG6W160ZM13APE7H110 |
| Product height in | 7.740 |
| Product height mm | 196.596 |
| Product length in | 8.120 |
| Product length mm | 206.248 |
| Product width in | 3.650 |
| Product width mm | 92.710 |