Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID CONTR. PILOT OPERATED | Solenoid controlled pilot operated |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | SOLENOID AT B PORT END | Solenoid at B port end |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | NONE | None |
| Communication protocol | NONE | None |
| Design Series | 10 SERIES | 10 Series |
| Electrical Connection | ISO 4400 (DIN 43650) CONNECTOR | ISO 4400 (DIN 43650) connector |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO6264-AR-08-2-A | ISO6264-AS-08-2-A |
| Manual adjustment | SCREW AND LOCKNUT | Screw and locknut |
| Manual override | NONE | None |
| Maximum flow LPM | 400.0 | |
| Maximum flow USGPM | 105.7 | |
| Maximum pressure bar | 350 | |
| Maximum pressure PSI | 5000 | |
| Model Code 1 | KCG8W100ZMUH110 | |
| On board electronics | NO | No |
| Performance | STANDARD | Standard |
| Pressure range | 7.75-100 BAR (112-1450 PSI) | 7.75-100 bar (112-1450 psi) |
| Product height in | 7.300 | |
| Product height mm | 185.420 | |
| Product length in | 7.200 | |
| Product length mm | 182.880 | |
| Product width in | 4.200 | |
| Product width mm | 106.680 | |
| ProFX compatible | NO | No |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Stage | TWO STAGE | Two stage |
| Tank port rating BAR | 2.0 | |
| Tank port rating PSI | 30 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL PRESSURE RELIEF | Proportional pressure relief |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
