
KBCG-6-W250-Z-M2-3-A-PE7 -H1-10, KBCG6W250ZM23APE7H110
02-412061
Model code: KBCG6W250ZM23APE7H110
Recommended replacement: 862AN00004A
02-412061
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Series |
| Model Code 1 | KBCG6W250ZM23APE7H110 |
| Product height in | 7.740 |
| Product height mm | 196.596 |
| Product length in | 8.120 |
| Product length mm | 206.248 |
| Product width in | 3.230 |
| Product width mm | 82.042 |