Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Solenoid controlled |
| Brand | Vickers by Danfoss |
| Build orientation | None |
| Coil voltage | 24 Volt DC |
| Command input | 0 to +10, DC |
| Communication protocol | None |
| Design Series | 40 Series |
| Electrical connection | Requires MS3106A-14S connector |
| Feedback sensor | No |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | None |
| Maximum flow LPM | 2.5 |
| Maximum flow USGPM | 0.7 |
| Maximum pressure BAR | 210 |
| Maximum pressure PSI | 3000 |
| Model Code 1 | EHST3FVE40 |
| On board electronics | Yes |
| Performance | High |
| Pressure range | 5.5-210 bar (78-3045 psi) |
| Product height in | 4.760 |
| Product height mm | 120.904 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 3.150 |
| Product width mm | 80.010 |
| ProFX compatible | No |
| Reducer module | No |
| Reverse flow check | No |
| SEAL TYPE | Buna-N |
| Special features | None |
| Stage | Single stage |
| Tank port rating BAR | 20.0 |
| Tank port rating PSI | 290 |
| Valve mount type | Subplate |
| Valve type | Proportional pressure relief |
| Working temp max C | 50 |
| Working temp max F | 122 |
| Working temp min C | -20 |
| Working temp min F | -4 |
