Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 40 SERIES | 40 Series |
| Model Code 1 | EHST3FVF40 | |
| Product height in | 4.760 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 3.150 | |
| Product width mm | 80.010 |