Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Type | SOLENOID CONTROLLED | Solenoid controlled |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Build orientation | NONE | None |
| Coil voltage | 24 VOLT DC | 24 Volt DC |
| Command input | 4-20MA, DC | 4-20mA, DC |
| Communication protocol | NONE | None |
| Design Series | 40 SERIES | 40 Series |
| Electrical Connection | REQUIRES MS3106A-14S CONNECTOR | Requires MS3106A-14S connector |
| Feedback sensor | NO | No |
| Fluid Cleanliness | 17/15/12 MICRON | 17/15/12 micron |
| Fluid compatibility | ANTIWEAR HYDRAULIC OILS | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-03/NFPA D03/CETOP 3 | ISO4401-03/NFPA D03/CETOP 3/NG06 |
| Manual override | NONE | None |
| Maximum flow LPM | 2.5 | |
| Maximum flow USGPM | 0.7 | |
| Maximum pressure bar | 90 | |
| Maximum pressure PSI | 1305 | |
| Model Code 1 | EHST3BIE40 | |
| On board electronics | YES | Yes |
| Performance | HIGH | High |
| Pressure range | 4-90 BAR (58-1305 PSI) | 4-90 bar (58-1305 psi) |
| Product height in | 4.760 | |
| Product height mm | 120.904 | |
| Product length in | 5.750 | |
| Product length mm | 146.050 | |
| Product width in | 3.150 | |
| Product width mm | 80.01 | |
| ProFX compatible | NO | No |
| Reducer module | NO | No |
| Reverse flow check | NO | No |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Stage | SINGLE STAGE | Single stage |
| Tank port rating BAR | 20 | |
| Tank port rating PSI | 290 | |
| Valve Mount Type | SUBPLATE | Subplate |
| Valve Type | PROPORTIONAL PRESSURE RELIEF | Proportional pressure relief |
| Working temp max C | 50 | |
| Working temp max F | 122 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
