Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 40 Series |
| Model Code 1 | EHST3FVE40S7 |
| Product height in | 4.760 |
| Product height mm | 120.904 |
| Product length in | 5.750 |
| Product length mm | 146.050 |
| Product width in | 3.150 |
| Product width mm | 80.01 |
