Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Industrial valves
Proportional pressure valves
862AN00023A
KBCG-8-W100-1-Z-M1-3-A-PE7-H1-11
862AN00023A
Tools
Add to comparison
Add to comparison
862AN00023A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Design Series
11 Series
Product height in
7.740
Product height mm
196.596
Product length in
8.230
Product length mm
209.042
Product width in
4.100
Product width mm
104.14