EEA PAM 511 A 32USE 105EC00009A, EEAPAM511A32
02-326000
Model code: EEAPAM511A32
Recommended replacement: 105EC00009A
02-326000
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM511A32 |
| Product height in | 5.000 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 1.590 |
| Product width mm | 40.386 |