EEA PAM 523 A 32, EEAPAM523A32
02-326001
Model code: EEAPAM523A32
Recommended replacement: 105EC00018A
02-326001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | EEAPAM523A32 | |
| Product height in | 5.060 | |
| Product length in | 7.550 | |
| Product length mm | 191.770 | |
| Product width in | 1.590 | |
| Product width mm | 40.386 |