
EEA PAM 533 A 32, EEAPAM533A32
02-326002
Model code: EEAPAM533A32
Recommended replacement: 105EC00031A
02-326002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Model Code 1 | EEAPAM533A32 |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.590 |
| Product width mm | 40.386 |