EEA PAM 581 C 32, EEAPAM581C32
02-326035
Model code: EEAPAM581C32
Recommended replacement: 105EC00076A
02-326035
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | EEAPAM581C32 | |
| Product height in | 5.060 | |
| Product height mm | 128.524 | |
| Product length in | 7.550 | |
| Product length mm | 191.770 | |
| Product width in | 1.590 | |
| Product width mm | 40.386 |