
02-326037
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.000 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 1.590 |
| Product width mm | 40.386 |

Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.000 |
| Product length in | 7.400 |
| Product length mm | 187.960 |
| Product width in | 1.590 |
| Product width mm | 40.386 |