
02-326040
Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.980 |
| Product width mm | 50.292 |

Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.060 |
| Product length in | 7.550 |
| Product length mm | 191.770 |
| Product width in | 1.980 |
| Product width mm | 50.292 |