Servo valves-product-category

Servo valves

For consistent machine operation, Vickers by Danfoss servo valves provide closed-loop control with exact positioning, repeatable velocity profiles, and predictable force or torque regulation. At pressures up to 350 bar [5,000 psi] and flows up to 151 l/min [40 US gal/min], the symmetric designs enable dependable control-flow metering, minimal null shift, and frequency response over 100 Hz with a 90-degree phase lag.

Features and benefits

  • Two-stage modular flow control valves provide infinite cylinder position control to within 0.025 mm [0.001 in] or better, as well as infinite proportional flow control for real-time velocity/acceleration profiles when applied with servo hydraulic motors, tachometers, and electronics. 
  • Closed-loop control provides exact positional accuracy, repeatable velocity profiles, and predictable force or torque regulation.
  • Subplate or manifold mounted, SM4 and SX4 servo valves have a symmetrical design and dependable metering of control flow with minimum null shifts for more consistent machine operation.
  • Spool and sleeve are hardened stainless steel to minimize wear and erosion.
  • High-strength aluminum alloy parts are durable yet lightweight.
  • Integral 35-micron absolute filter reduces sensitivity to contamination.
  • Standardized port circle and mounting pattern, with available adapter manifolds, make SM4 and SX4 servo valves an affordable way to enhance hydraulic systems.

Specifications

  • Frequency response over 100 Hz at the 90-degree phase lag
  • Pressure up to 350 bar [5,000 psi]
  • Flow up to 151 l/min [40 US gal/min]
  • Optimal closed loop control

Applications

  • Tilting trains
  • Presses
  • Primary metals
  • Plastic injection molding, blow molding
  • Pulp, paper, and wood processing
  • Test equipment and simulation
  • Turbine control (steam)