
CVU-63-SWD3-B29-H-10, CVU63SWD3B29H10
02-109677
Model code: CVU63SWD3B29H10
Recommended replacement: 02-420835
02-109677
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU63SWD3B29H10 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 63 | NG 63 |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |