Slip-in cartridge valves-product-category

Slip-in cartridge valves

For pressures up to 420 bar [5,000 psi] and flows up to 18,500 l/min [4,594 US gal/min], Vickers by Danfoss slip-in cartridge valves are ideal for high-flow systems. They are designed to reduce internal leakage and entirely prevent external leaks, providing better load-holding control, less pressure drop, faster response, and greater machine efficiency.

Features and benefits

  • Engineered for high-flow systems 
  • Enable creation of faster, more efficient and compact hydraulic systems
  • Designed to reduce internal leakage and prevent external leaks
  • Improved control of load-holding
  • Lower pressure drops with less heat generation, providing greater machine efficiency
  • Multi-function, tunable cartridges reduce system shock, resulting in smoother machine operation
  • Easy installation and simple serviceability

Applications

  • Die casting and foundry
  • Marine and offshore
  • Presses
  • Primary metals
  • Plastics
  • Pulp, paper, and wood processing
  • Turbine control (wind, steam, water)