
CVCS 25 ZD3 B29 10, CVCS25ZD3B2910
02-156452
Model code: CVCS25ZD3B2910
Recommended replacement: 11417840
02-156452
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Dynamic with pilot control |
| Design series | 10 Design |
| Flow rate LPM | 590 |
| Flow rate USgpm | 155.0 |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:1.05 |
| Insert type | Dynamic, Zero Pilot Leakage |
| Interface | Yes |
| Leakage | Zero leakage |
| Model Code 1 | CVCS25ZD3B2910 |
| Normal function | Normally open |
| Pilot port orientation | ISO |
| Pressure rating Bar | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 3.350 |
| Product height mm | 85.090 |
| Product length in | 5.470 |
| Product length mm | 138.938 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |