CVCS 32 ZDA1 S2 W 10
02-157260
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Normal function | Normally open |
| Seal material | Buna-N |
| Size | NG 32 |
| Valve type | Cartridge valve cover |