Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 630 | |
| Flow rate USGPM | 166.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE | SAE |
| Insert ratio | 1:2 | 1:2 |
| Insert type | DIRECTIONAL | Directional |
| Interface | NO | No |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVI32HFV20B6310 | |
| Normal function | NORMALLY OPEN | Normally open |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000 | |
| Product height in | 2.360 | |
| Product height mm | 59.944 | |
| Product length in | 3.340 | |
| Product length mm | 84.836 | |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 32 | NG 32 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE INSERT | Cartridge valve insert |
| Valvistor | YES | Yes |
| Valvistor type | PROPORTIONAL THROTTLE VALVE | Proportional Throttle Valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
