Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Dynamic with stroke adjuster and size 03 pilot interface |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS63ZDA3B2W10 |
| Normal function | Normally open |
| Product height in | 5.430 |
| Product height mm | 137.922 |
| Product length in | 7.210 |
| Product length mm | 183.134 |
| Product width in | 7.210 |
| Product width mm | 183.134 |
| Seal material | Buna-N |
| Size | NG 63 |
| Valve type | Cartridge valve cover |
