
CVU-32-SWD-B29-M-10, CVU32SWDB29M10
02-311510
Model code: CVU32SWDB29M10
Recommended replacement: 02-420813
02-311510
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | DIR VALVE WITH ELECTRIC SWITCH | Directional valve with electric switch |
| Cracking pressure BAR | 2.50 | |
| Cracking pressure PSI | 36.0 | |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 600 | |
| Flow rate USGPM | 158.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:2 | 1:2 |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVU32SWDB29M10 | |
| Normal function | NORMALLY CLOSED | Normally closed |
| Orifice plug AP | 1.0 MM | 1.0 mm |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 8.980 | |
| Product height mm | 228.092 | |
| Product length in | 4.200 | |
| Product length mm | 106.680 | |
| Product width in | 4.100 | |
| Product width mm | 104.140 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 32 | NG 32 |
| Special feature | NONE | None |
| Spool position sensor | YES | Yes |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |