Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Electric switch, dynamic |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 10 Design |
| Flow rate LPM | 600 |
| Flow rate USgpm | 158.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:2 |
| Leakage | Standard |
| Model Code 1 | CVU32ZSWD3B29M10 |
| Normal function | Normally closed |
| Orifice plug Z1 | 1.0 mm |
| Pilot port orientation | ISO |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 9.970 |
| Product height mm | 253.238 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product width in | 4.100 |
| Product width mm | 104.140 |
| Seal material | Buna-N |
| Size | NG 32 |
| Special feature | None |
| Spool position sensor | Yes |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 80 |
| Working temp max F | 176 |
| Working temp min C | -20 |
| Working temp min F | -4 |