Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Valvistor prop throttle |
| Design Series | 10 Design |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:2 |
| Insert type | Directional |
| Interface | Yes |
| Leakage | Standard |
| Model Code 1 | CVCS25HFV1S210 |
| Normal function | Normally open |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 3.940 |
| Product length mm | 100.076 |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Seal material | Buna-N |
| Size | NG 25 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve cover |
| Valvistor | Yes |
| Valvistor type | Proportional Throttle Valve |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
