Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Cover type | Electrohyd proportional throttle valve |
| Cracking pressure BAR | 2.50 |
| Cracking pressure PSI | 36.0 |
| Design Series | 31 Design |
| Flow rate LPM | 190 |
| Flow rate USgpm | 50.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF |
| Insert ratio | 1:1.4 |
| Interface | No |
| Leakage | Standard |
| Model Code 1 | CVU16EFP1B291931EN19 |
| Pilot port orientation | ISO |
| Pressure rating BAR | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 7.290 |
| Product height mm | 185.166 |
| Product length in | 6.010 |
| Product length mm | 152.654 |
| Product width in | 2.620 |
| Product width mm | 66.548 |
| Seal material | Buna-N |
| Size | NG 16 |
| Special feature | Voltage feedback for CM1 |
| Spool position sensor | No |
| Valve type | Cartridge valve unit |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
