Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | YES | Yes |
| Adjustment type | WRENCH WITH HEX LOCKNUT | Wrench with hex locknut |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | VALVISTOR PROP THROTTLE | Valvistor prop throttle |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 3650 | |
| Flow rate USGPM | 965.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:1.5 | 1:1.5 |
| Insert type | DIRECTIONAL | Directional |
| Interface | YES | Yes |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVCS63HFV3WB210 | |
| Normal function | NORMALLY OPEN | Normally open |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 350 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 4.260 | |
| Product height mm | 108.204 | |
| Product length in | 7.380 | |
| Product length mm | 187.452 | |
| Product width in | 7.300 | |
| Product width mm | 185.420 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 63 | NG 63 |
| Special feature | NONE | None |
| Spool position sensor | NO | No |
| Valve type | CARTRIDGE VALVE COVER | Cartridge valve cover |
| Valvistor | YES | Yes |
| Valvistor type | PROPORTIONAL THROTTLE VALVE | Proportional Throttle Valve |
| Working temp max C | 70 | |
| Working temp max F | 158 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
