Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVI50HFV20A13010 |
| Product height in | 3.540 |
| Product height mm | 89.916 |
| Product length in | 3.740 |
| Product length mm | 94.996 |
| Product width in | 3.540 |
| Product width mm | 89.916 |
| Seal material | Buna-N |
| Size | NG 50 |
| Valve type | Cartridge valve insert |
