Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Design Series | 10 DESIGN | 10 Design |
| Fluid cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Model Code 1 | CVI63ZDN105M10 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 63 | NG 63 |
| Valve type | CARTRIDGE VALVE INSERT | Cartridge valve insert |