Product specifications
Characteristic | Value |
|---|---|
| Adjustment | No |
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Flow rate LPM | 3000 |
| Flow rate USgpm | 793.0 |
| Fluid Cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | SAE |
| Insert ratio | 1:1.05 |
| Insert type | Dynamic, fast response, low hysteresis |
| Interface | No |
| Leakage | Zero leakage |
| Model Code 1 | CVI63ZDN105H10 |
| Normal function | Normally open |
| Pilot port orientation | ISO |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Product height in | 4.680 |
| Product height mm | 118.872 |
| Product length in | 6.100 |
| Product length mm | 154.940 |
| Product width in | 4.680 |
| Product width mm | 118.872 |
| Seal material | Buna-N |
| Size | NG 63 |
| Special feature | None |
| Spool position sensor | No |
| Valve type | Cartridge valve insert |
| Valvistor | No |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |
