Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Design Series | 11 DESIGN |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | CVCS25C1S2W35011X00Z108 |
| Normal function | Normally open |
| Product height in | 2.480 |
| Product height mm | 62.992 |
| Product length in | 2.440 |
| Product length mm | 61.976 |
| Product width in | 3.510 |
| Product width mm | 89.154 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve cover |
