
CVU 25 SWD3 B29 H 10 AP99 Z108, CVU25SWD3B29H10AP99Z108
02-333319
Model code: CVU25SWD3B29H10AP99Z108
Recommended replacement: 12001625
02-333319
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | DIR VALVE WITH ELECTRIC SWITCH | Directional valve with electric switch |
| Cracking pressure BAR | 5.00 | |
| Cracking pressure PSI | 72.0 | |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 400 | |
| Flow rate USgpm | 105.0 | |
| Fluid cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:2 | 1:2 |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVU25SWD3B29H10AP99Z108 | |
| Normal function | NORMALLY CLOSED | Normally closed |
| Orifice plug AP | BLOCKED | Blocked |
| Orifice plug Z1 | 0.8 MM | 0.8 mm |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 9.450 | |
| Product height mm | 240.030 | |
| Product length in | 3.350 | |
| Product length mm | 85.090 | |
| Product width in | 3.430 | |
| Product width mm | 87.122 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 25 | NG 25 |
| Special feature | NONE | None |
| Spool position sensor | YES | Yes |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |