Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment | NO | No |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | DIR VALVE WITH ELECTRIC SWITCH | Directional valve with electric switch |
| Cracking pressure BAR | 5.00 | |
| Cracking pressure PSI | 72.0 | |
| Design Series | 10 DESIGN | 10 Design |
| Flow rate LPM | 900 | |
| Flow rate USGPM | 236.0 | |
| Fluid Cleanliness | 18/16/13 MICRON | 18/16/13 micron |
| Fluid compatibility | PETROLEUM OILS | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Gauge port thread | BSPF | BSPF |
| Insert ratio | 1:2 | 1:2 |
| Leakage | STANDARD | Standard |
| Model Code 1 | CVU40SWD3B29H10AP99 | |
| Normal function | NORMALLY CLOSED | Normally closed |
| Orifice plug AP | NO ORIFICE | No Orifice |
| Pilot port orientation | ISO | ISO |
| Pressure rating BAR | 315 | |
| Pressure rating PSI | 4500 | |
| Product height in | 11.130 | |
| Product height mm | 282.702 | |
| Product length in | 4.920 | |
| Product length mm | 124.968 | |
| Product width in | 5.000 | |
| Product width mm | 127 | |
| Seal material | BUNA-N | Buna-N |
| Size | NG 40 | NG 40 |
| Special feature | NONE | None |
| Spool position sensor | YES | Yes |
| Valve type | CARTRIDGE VALVE UNIT | Cartridge valve unit |
| Valvistor | NO | No |
| Working temp max C | 80 | |
| Working temp max F | 176 | |
| Working temp min C | -20 | |
| Working temp min F | -4 |
