Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Water Glycol, Water-in-Oil Emulsions and Petroleum Oil |
| Model Code 1 | CVU25SWD3B29M10EN123 |
| Product height in | 9.450 |
| Product height mm | 240.030 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product width in | 3.430 |
| Product width mm | 87.122 |
| Seal material | Buna-N |
| Size | NG 25 |
| Valve type | Cartridge valve unit |
