Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Wrench with hex locknut |
| Brand | Vickers by Danfoss |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Phosphate Ester and other Synthetic Fire Resistant Fluids |
| Interface | Yes |
| Model Code 1 | F3CVGCA3W12510 |
| Module Type | Relief A-T |
| Seal material | Viton |
| Valve type | Cartridge valve module |