Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid cleanliness | 18/16/13 micron |
| Fluid compatibility | Phosphate Ester and other Synthetic Fire Resistant Fluids |
| Model Code 1 | F3CVU25SWDB29L10 |
| Seal material | Viton |
| Size | NG 25 |
| Valve type | Cartridge valve unit |
