Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cover type | Directional control with size 03 pilot interface |
| Design Series | 10 Design |
| Fluid cleanliness | 18/16/13 micron |
| Model Code 1 | F3CVCS16ZD3B2910 |
| Normal function | Normally open |
| Seal material | Viton |
| Size | NG 16 |
| Valve type | Cartridge valve cover |